SWRA786 july 2023 CC2674P10 , CC2674R10
While the CC2674R10 and CC2674P10 devices retain many of the same features as its predecessors and are mostly compatible with the devices with the same 7×7 mm package, the additional 8×8 mm package requires additional design changes. The availability of LaunchPad™ development kit reference designs for both types of packages greatly simplifies this process.