SWRA793A October 2023 – November 2023 CC2340R5 , CC2340R5-Q1
Code Composer Studio™ IDE is an integrated development environment (IDE) for TI's microcontrollers and processors. This IDE is also available in the cloud by visiting the TI Developer Zone.
Code Composer Studio IDE includes an optimizing C/C++ compiler, source code editor, project build environment, debugger, profiler and many other features. The IDE assists you by offering advanced debug features like ROV (Runtime Object View) or EnergyTrace.
Code Composer Studio combines the advantages of the Eclipse® and Theia frameworks with advanced capabilities from TI resulting in a compelling feature-rich environment. The cloud-based Code Composer Studio enables development in the cloud without the need to download and install large amounts of software.
Download V12.4.0 (the latest release from September 2023) of the Code Composer Studio™ integrated development environment (IDE). The TI-Bluetooth LE stacks release notes point to the currently recommended CCS version.