SWRA793A October 2023 – November 2023 CC2340R5 , CC2340R5-Q1
The BLE5-stack is a TI-provided set of applications, tools, APIs and libraries that are developed to bring Bluetooth 5 standalone or network processor LE applications to the SimpleLink™ family of wireless MCUs.
TI-Bluetooth-LE protocol stack supports all mandatory features and a wide range of optional features defined in Bluetooth Core Specifications.
Table 4-2 shows key features that are optional but contained in the BLE5-stack for CC2340 devices.
CC2340R2 (1) | CC2340R5 | ||
---|---|---|---|
V 4.1 | LE Ping | Yes | Yes |
V 4.2 | LE Data Packet Length Extension | Yes | Yes |
Link Layer Extended Scanner Filter policies | Yes | Yes | |
V 5.0 | LE Advertising Extensions | No | Planned |
High Duty Cycle Non-Connectable Advertising | No | Yes | |
LE Periodic Advertising | No | Planned | |
LE Channel Selection Algorithm #2 | Yes | Yes | |
High Output Power | Yes | Yes | |
V 5.1 | Connection-less AoA/AoD | No | Planned |
Connection-oriented AoA/AoD | No | Planned | |
Advertising Channel Index Changes | Yes | Yes |