SWRA793A October 2023 – November 2023 CC2340R5 , CC2340R5-Q1
The SimpleLink connect app is an TI provided example for a Bluetooth LE application that is running on a mobile end device. TI offers the open source app for Android as well as IOS provide easy start up and debug mechanism for applications. The app provides a baseline for users to build their own application, The open-source code is provided on GitHub to fit into development chains. For more information about the app, visit the SimpleLink Connect mobile app page.