SWRA794A June 2024 – September 2024 AWRL1432 , AWRL6432 , IWRL1432 , IWRL6432 , IWRL6432AOP
TX power calibration is performed to ensure that the device is transmitting at the configured transmit power by the user. TX power calibration can be done in Open Loop Power Control (OLPC) or Closed Loop Power Control (CLPC) modes during runtime(In-field) operation.
During factory calibration stage, Tx PA codes (2 stages) are derived for three temperature bins( Table 4-2) for the respective back-off configured. In the field, the user application needs to restore the factory calibration data from nonvolatile memory.
During runtime calibrations, In OLPC mode, the TX PA codes are set based on the temperature bin index (Low, Mid, High). In CLPC mode, the actual TX power is measured using the peak detectors and the TX stage codes are refined to achieve the desired TX power accuracy.