SWRA794A June   2024  – September 2024 AWRL1432 , AWRL6432 , IWRL1432 , IWRL6432 , IWRL6432AOP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Acronyms Used in This Document
  5. Introduction
  6. Purpose of Calibrations
  7. Typical Stages of Calibration
    1. 4.1 Factory Calibrations
    2. 4.2 APLL Calibration
    3. 4.3 Runtime Calibrations
  8. List and Description of Calibrations
    1. 5.1 APLL Hardware Calibration
    2. 5.2 Synthesizer VCO Calibration
    3. 5.3 LO Distribution Calibration
    4. 5.4 Power Detector Calibration
    5. 5.5 TX Power Calibration
    6. 5.6 RX Gain Calibration
  9. Software configurability of Calibrations
    1. 6.1 Software Sequence for Factory Calibrations
      1. 6.1.1 mmWaveLink Initialization
      2. 6.1.2 FECSS Power-On
      3. 6.1.3 APLL Power-On and Hardware Calibration
      4. 6.1.4 RF Channel Configuration
      5. 6.1.5 Trigger Factory Calibrations
      6. 6.1.6 Factory Calibration Data Store
      7. 6.1.7 APLL Power-Off
      8. 6.1.8 FECSS Power-Off
      9. 6.1.9 mmWaveLink De-Initialization
    2. 6.2 Software Sequence for Runtime (In-Field) Operation
      1. 6.2.1 Initialization
        1. 6.2.1.1 mmWaveLink Initialization
        2. 6.2.1.2 FECSS Power-On
        3. 6.2.1.3 APLL Power-On and Hardware Calibration
        4. 6.2.1.4 Factory Calibration Data Restore
        5. 6.2.1.5 Temperature Sensor Configuration
      2. 6.2.2 Profile Configuration
        1. 6.2.2.1 Profile Common Configuration
        2. 6.2.2.2 Profile Time Configuration
        3. 6.2.2.3 Frame Configuration
      3. 6.2.3 Runtime Calibration
        1. 6.2.3.1 Temperature Sensor Trigger
        2. 6.2.3.2 Runtime Calibration Configure and Trigger
        3. 6.2.3.3 Tx CLPC Calibration
      4. 6.2.4 Frame Trigger
        1. 6.2.4.1 Sensor Start
        2. 6.2.4.2 Sensor Status
        3. 6.2.4.3 Sensor Stop
      5. 6.2.5 Deep Sleep Entry and Exit
      6. 6.2.6 De-Initialization
  10. Recommended Calibration Sequence: OLPC vs CLPC
    1. 7.1 Safety Application With OLPC Tx Power Cal
    2. 7.2 Non-Safety Application With OLPC Tx Power Cal
    3. 7.3 Application With CLPC Tx Power Cal
  11. Summary
  12. References
  13. 10Revision History

Application With CLPC Tx Power Cal

Once the on-chip temperature measurements are triggered, the application can decide the calibrations that need to be performed by following the recommended flowchart Figure 7-3. First time after performing the Tx CLPC calibration, the application must save the Tx Bias codes and use them in override mode. Override mode can be used to skip the calibrations and apply the results which were saved by the application previously. Rx Gain and LO-Dist calibrations are LUT updates. Therefore, the execution time for these calibrations (LUT updates) is minimal and on the order of a few μs.

 In-Field Runtime Calibration
                    Sequence for Applications With TX CLPC Cal Figure 7-3 In-Field Runtime Calibration Sequence for Applications With TX CLPC Cal
Note: In the above flowcharts, ΔT is absolute temperature difference between previous calibration temperature and current measured temperature (after deep sleep exit).