SWRA794A June 2024 – September 2024 AWRL1432 , AWRL6432 , IWRL1432 , IWRL6432 , IWRL6432AOP
The rl_fecssDevPwrOn API is used for power-on control, power modes and clock configuration settings. The application can use this API to powerup the FECSS before issuing any other functional APIs. The FECSS powerup must be performed in cold boot mode and the fast clock source needs to be selected.