SWRA794A June 2024 – September 2024 AWRL1432 , AWRL6432 , IWRL1432 , IWRL6432 , IWRL6432AOP
This section describes TI recommended calibration sequences for various applications to perform the calibration during runtime (in-field) operation. When the device wakes up from cold boot or after deep sleep exit, the application must check the temperature and pass the temperature as an argument (Temp bin index) to rl_fecssRfRuntimeCal to trigger the runtime calibrations.