SWRA797 September 2024 CC1312PSIP
There is a selection of PHYs available that have been certified with the CC1312PSIP. Refer to the Software Development Kit (SDK) in 4.4 for more information for a particular PHY. These PHYs include WB-DSSS, TI 15.4, MIOTY, WiSUN and PowerG. The MIOTY and PowerG allow up to 20dBm, TI 15.4 allows 19dBm, WiSUN allows 17dBm, and WB-DSSS allows 15dBm. Refer to Table 2-1 for an overview of the different PHYs that are FCC certified. There are additional PHYs supported by the CC1312 and have been validated but not all are FCC certified.
PHY | Mode | Tx_max (dBm) | Rx_min (dBm) | Link Budget (dB) |
---|---|---|---|---|
WiSun | Mode #1b, 50kbps, 25kHz Deviation, 2-GFSK, 98kHz RX, 200kHz Channel Spacing, Min-Max Frequency: US 902.2-927.8 MHz | 17 | -104 | 121 |
WiSun | Mode #2a, 100kbps, 25kHz Deviation, 2-GFSK, 137kHz RX Bandwidth, 200kHz Channel Spacing, Min-Max Frequency: US 902.2-927.8MHz | 17 | -101 | 118 |
WiSun | Mode #3, 150kbps, 37.5kHz Deviation, 2-GFSK, 273kHz RX Bandwidth, 400kHz Channel Spacing, Min-Max Frequency: 902.4-927.6MHz | 17 | -96 | 113 |
WiSun | Mode #4a, 200kbps, 50kHz Deviation, 2-GFSK, 273kHz RX Bandwidth, 400kHz Channel Spacing, Min-Max Frequency: 902.4-927.6MHz | 17 | -97 | 114 |
WiSun | Mode #5, 300kbps, 75kHz Deviation, 2-GFSK, 285kHz RX Bandwidth, 600kHz Channel Spacing, Min-Max Frequency: 902.6-927.2MHz | 17 | -94 | 111 |
WB-DSSS | 30kbps (480ksps), DSSS = 1:8 | 15 | -106 | 121 |
WB-DSSS | 60kbps (480ksps), DSSS = 1:4 | 15 | -105 | 120 |
WB-DSSS | 120kbps (480ksps), DSSS = 1:2 | 15 | -103 | 118 |
WB-DSSS | 240kbps (480ksps), DSSS = 1:1 | 15 | -101 | 116 |
TI 15.4 |
SimpleLink Long Range, 5kbps (20ksps), 5kHz Deviation, 2-GFSK, 34kHz RX Bandwidth, FEC = 1:2, DSSS = 1:2 |
19 | -117 | 136 |
TI 15.4 | 50kbps, 25kHz Deviation, 2-GFSK, 98kHz RX Bandwidth | 19 | -108 | 127 |
TI 15.4 | 200kbit/s 100kHz Deviation, 2-GFSK, 273kHz RX Bandwidth | 19 | -103 | 122 |
PowerG | 50kbps, 25kHz Deviation, 2-GFSK, 98kHz RX Bandwidth | 20 | -108 | 128 |
MIOTY | 2.38kbps, 915.257-916.658MHz, 28.6kHz channel spacing | 20 | -119 | 139 |
The default settings in the SDK must be used when selecting the CC1312PSIP. Deviating from these default settings can impact the FCC Certification when operating in the frequency band of 902MHz to 928MHz. If the settings are changed then the FCC Certification is not valid and new tests are required at an official FCC test house.
In order not to jeopardize the re-use of the FCC certification, then the following settings for the output power should not be exceeded.