SWRA806 August 2019 CC2564C
TI-PSIRT-2019-010018
TI has identified that there are no changes required for the Read Encryption Key Size command and the change in the minimum encryption key size requirement applies to the TI Bluetooth controllers with BR/EDR support:
Customers using these devices should reference information available from Bluetooth (SIG) to understand more about the nature of this change.
The following software updates are available for TI devices implementing Bluetooth Erratum 11838:
The current and existing Bluetooth Core Specifications for Low Energy (LE) devices implementing LE Legacy Pairing and LE Secure Connections (LESC) already require a minimum encryption key length of 7 octets and are thus not applicable to Bluetooth Erratum 11838.