SWRA807 March 2024 IWRL6432 , IWRL6432AOP
Smart homes with whole-house intelligence are already a trend. Millimeter-wave radar has unique advantages including high sensitivity to motion detection, robustness in multiple environmental conditions, no privacy issues, and detectability behind a plastic cover. These advantages allow millimeter-wave radar to continue to penetrate smart homes and many other industrial fields, and the 60GHz millimeter wave radar has better performance and is designed for more scenarios. TI has millimeter-wave radar options for high-performance IWR6843 and low-cost, low-power IWRL6432 respectively, and also has many resources to help customers design easier.