SWRS181D September 2015 – July 2018 CC1310
PRODUCTION DATA.
To minimize power consumption, the CC1310 device supports a number of power modes and power-management features (see Table 6-2).
MODE | SOFTWARE-CONFIGURABLE POWER MODES | RESET PIN HELD | |||
---|---|---|---|---|---|
ACTIVE | IDLE | STANDBY | SHUTDOWN | ||
CPU | Active | Off | Off | Off | Off |
Flash | On | Available | Off | Off | Off |
SRAM | On | On | On | Off | Off |
Radio | Available | Available | Off | Off | Off |
Supply System | On | On | Duty Cycled | Off | Off |
Current | 1.2 mA + 25.5 µA/MHz | 570 µA | 0.6 µA | 185 nA | 0.1 µA |
Wake-up Time to CPU Active(1) | – | 14 µs | 174 µs | 1015 µs | 1015 µs |
Register Retention | Full | Full | Partial | No | No |
SRAM Retention | Full | Full | Full | No | No |
High-Speed Clock | XOSC_HF or
RCOSC_HF |
XOSC_HF or
RCOSC_HF |
Off | Off | Off |
Low-Speed Clock | XOSC_LF or
RCOSC_LF |
XOSC_LF or
RCOSC_LF |
XOSC_LF or RCOSC_LF | Off | Off |
Peripherals | Available | Available | Off | Off | Off |
Sensor Controller | Available | Available | Available | Off | Off |
Wake-up on RTC | Available | Available | Available | Off | Off |
Wake-up on Pin Edge | Available | Available | Available | Available | Off |
Wake-up on Reset Pin | Available | Available | Available | Available | Available |
Brown Out Detector (BOD) | Active | Active | Duty Cycled(2) | Off | N/A |
Power On Reset (POR) | Active | Active | Active | Active | N/A |
In active mode, the application CM3 CPU is actively executing code. Active mode provides normal operation of the processor and all of the peripherals that are currently enabled. The system clock can be any available clock source (see Table 6-2).
In idle mode, all active peripherals can be clocked, but the Application CPU core and memory are not clocked and no code is executed. Any interrupt event returns the processor to active mode.
In standby mode, only the always-on (AON) domain is active. An external wake-up event, RTC event, or Sensor Controller event is required to return the device to active mode. MCU peripherals with retention do not need to be reconfigured when waking up again, and the CPU continues execution from where it went into standby mode. All GPIOs are latched in standby mode.
In shutdown mode, the device is entirely turned off (including the AON domain and Sensor Controller), and the I/Os are latched with the value they had before entering shutdown mode. A change of state on any I/O pin defined as a wake from shutdown pin wakes up the device and functions as a reset trigger. The CPU can differentiate between reset in this way and reset-by-reset pin or POR by reading the reset status register. The only state retained in this mode is the latched I/O state and the flash memory contents.
The Sensor Controller is an autonomous processor that can control the peripherals in the Sensor Controller independent of the main CPU. This means that the main CPU does not have to wake up, for example to execute an ADC sample or poll a digital sensor over SPI, thus saving both current and wake-up time that would otherwise be wasted. The Sensor Controller Studio lets the user configure the Sensor Controller and choose which peripherals are controlled and which conditions wake up the main CPU.