5.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)(2)
|
MIN |
MAX |
UNIT |
Supply voltage (VDDS, VDDS2, and VDDS3) |
–0.3 |
4.1 |
V |
Voltage on any digital pin(4)(3) |
–0.3 |
VDDSn + 0.3, max 4.1 |
V |
Voltage on crystal oscillator pins X32K_Q1, X32K_Q2, X24M_N, and X24M_P |
–0.3 |
VDDR + 0.3, max 2.25 |
V |
Voltage on ADC input (Vin) |
Voltage scaling enabled |
–0.3 |
VDDS |
V |
Voltage scaling disabled, internal reference |
–0.3 |
1.49 |
Voltage scaling disabled, VDDS as reference |
–0.3 |
VDDS / 2.9 |
Input RF level |
|
10 |
dBm |
Storage temperature (Tstg) |
–40 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to ground, unless otherwise noted.
(3) Each pin is referenced to a specific VDDSn (VDDS, VDDS2 or VDDS3). For a pin-to-VDDS mapping table, see
Table 6-3.
(4) Including analog-capable DIO.