Icore |
Core current
consumption |
Reset. RESET_N pin asserted or VDDS below power-on-reset threshold |
100 |
nA |
Shutdown. No clocks running, no retention |
185 |
Standby. With RTC, CPU, RAM, and (partial) register retention. RCOSC_LF |
0.7 |
µA |
Standby. With RTC, CPU, RAM, and (partial) register retention. XOSC_LF |
0.8 |
Idle. Supply Systems and RAM powered. |
570 |
Active. MCU running CoreMark at 48 MHz |
1.2 mA + 25.5 µA/MHz |
|
Active. MCU running CoreMark at 48 MHz |
2.5 |
mA |
Active. MCU running CoreMark at 24 MHz |
1.9 |
Radio RX, measured on CC1350EM-7XD-Dual Band reference design, 868 MHz |
5.4 |
mA |
Radio RX, measured on CC1350EM-7XD-Dual Band reference design, Bluetooth low energy, 2440 MHz |
6.4 |
mA |
Radio TX, 10-dBm output power, (G)FSK, 868 MHz |
13.4 |
mA |
Radio TX, 10-dBm output power, measured on CC1350EM-7XD-DualBand reference design, 868 MHz |
14.2 |
mA |
Radio TX, OOK modulation, 10-dBm output power, AVG, 868 MHz |
11.2 |
mA |
Radio TX, boost mode (VDDR = 1.95 V), 14-dBm output power, (G)FSK, 868 MHz |
23.5 |
mA |
Radio TX, boost mode (VDDR = 1.95 V), 14-dBm output power, measured on CC1350EM-7XD-Dual Band reference design, 868 MHz |
24.4 |
mA |
Radio TX, OOK modulation, boost mode (VDDR = 1.95 V), 14-dBm, AVG, 868 MHz |
14.8 |
mA |
Radio TX Bluetooth low energy, 0-dBm output power, measured on CC1350EM-7XD-DualBand reference design, 2440 MHz |
10.5 |
mA |
Radio TX Bluetooth low energy, boost mode (VDDR = 1.95 V), 9-dBm output power, measured on CC1350EM-7XD-Dual Band reference design, 2440 MHz |
22.3 |
mA |
|
|
Radio TX, boost mode (VDDR = 1.95 V), 15-dBm output power, (G)FSK, measured on CC1310EM-7XD-4251, 433.92 MHz |
25.1 |
mA |
Radio TX, 10-dBm output power, measured on CC1310EM-7XD-4251, 433.92 MHz |
13.2 |
mA |
PERIPHERAL CURRENT CONSUMPTION |
Iperi |
Peripheral power domain |
Delta current with domain enabled |
20 |
µA |
Serial power domain |
Delta current with domain enabled |
13 |
RF core |
Delta current with power domain enabled,
clock enabled, RF core idle |
237 |
µDMA |
Delta current with clock enabled, module idle |
130 |
Timers |
Delta current with clock enabled, module idle |
113 |
I2C |
Delta current with clock enabled, module idle |
12 |
I2S |
Delta current with clock enabled, module idle |
36 |
SSI |
Delta current with clock enabled, module idle |
93 |
UART |
Delta current with clock enabled, module idle |
164 |