SWRS188D May 2017 – December 2021 AWR1243
PRODUCTION DATA
PARAMETER(1) | TEST CONDITIONS | VIOIN = 1.8V | VIOIN = 3.3V | UNIT | |
---|---|---|---|---|---|
tr | Max rise time | CL = 20 pF | 2.8 | 3.0 | ns |
CL = 50 pF | 6.4 | 6.9 | |||
CL = 75 pF | 9.4 | 10.2 | |||
tf | Max fall time | CL = 20 pF | 2.8 | 2.8 | ns |
CL = 50 pF | 6.4 | 6.6 | |||
CL = 75 pF | 9.4 | 9.8 |