The SimpleLink™ CC1352R device is a multiprotocol and multi-band Sub-1 GHz and 2.4-GHz wireless microcontroller (MCU) supporting Thread, Zigbee®, Bluetooth® 5.2 Low Energy, IEEE
802.15.4g, IPv6-enabled smart objects (6LoWPAN), MIOTY®, Wi-SUN®, proprietary systems,
including the TI 15.4-Stack (Sub-1 GHz and 2.4 GHz), and concurrent
multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. The device is optimized for low-power wireless communication and
advanced sensing in building security systems, HVAC, smart meters, medical,
wired
networking, portable electronics, home theater &
entertainment, and connected
peripherals markets. The highlighted features of this device include:
- Multi-band device supporting concurrent multiprotocol for both Sub-1 GHz and 2.4 GHz through
a DMM driver.
- Wide flexibility of protocol stack support in the SimpleLink™ CC13x2 and CC26x2 Software Development Kit
(SDK).
- Maximum transmit power of +14 dBm at
Sub-1 GHz with 24.9 mA and +5 dBm at 2.4 GHz with 9.6 mA current consumption.
- Longer battery life wireless applications with low standby current of 0.85 µA and
full RAM retention.
- Industrial temperature ready with lowest standby current of 5 µA at 85°C.
- Advanced sensing with a programmable, autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the
sensor controller is capable of 1-Hz ADC sampling at 1 µA system current.
- Low SER (Soft Error Rate) FIT (Failure-in-time)
for long operation lifetime with no disruption for industrial markets with always-on SRAM parity against corruption due to potential
radiation events.
- Dedicated software controlled radio controller (Arm® Cortex®-M0)
providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards.
- Excellent radio sensitivity (-121 dBm) and robustness (selectivity and blocking) performance
for SimpleLink™ long-range mode.
The CC1352R device is part of the SimpleLink™ MCU platform, which consists of
Wi-Fi®, Bluetooth Low Energy, Thread,
Zigbee, Sub-1 GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit
(SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into
your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU
platform.
Device Information
PART NUMBER(1) |
PACKAGE |
BODY SIZE (NOM) |
CC1352R1F3RGZ |
VQFN (48) |
7.00 mm × 7.00 mm |
(1) For the most current part, package, and ordering information for all available devices, see the Package Option Addendum
in
Section 12, or see the
TI website.