SWRS196I January 2018 – February 2021 CC1352R
PRODUCTION DATA
DEVICE | RADIO SUPPORT | FLASH (KB) |
RAM (KB) |
GPIO | PACKAGE SIZE |
---|---|---|---|---|---|
CC1312R | Sub-1 GHz | 352 | 80 | 30 | RGZ (7-mm × 7-mm VQFN48) |
CC1352P | Multiprotocol Sub-1 GHz Bluetooth 5.2 Low Energy Zigbee Thread 2.4 GHz proprietary FSK-based formats +20-dBm high-power amplifier |
352 | 80 | 26 | RGZ (7-mm × 7-mm VQFN48) |
CC1352R | Multiprotocol Sub-1 GHz Bluetooth 5.2 Low Energy Zigbee Thread 2.4 GHz proprietary FSK-based formats |
352 | 80 | 28 | RGZ (7-mm × 7-mm VQFN48) |
CC2642R | Bluetooth
5.2 Low Energy 2.4 GHz proprietary FSK-based formats |
352 | 80 | 31 | RGZ (7-mm × 7-mm VQFN48) |
CC2642R-Q1 | Bluetooth 5.2 Low Energy | 352 | 80 | 31 | RTC (7-mm × 7-mm VQFN48) |
CC2652R | Multiprotocol Bluetooth 5.2 Low Energy Zigbee Thread 2.4 GHz proprietary FSK-based formats |
352 | 80 | 31 | RGZ (7-mm × 7-mm VQFN48) |
CC2652RB | Multiprotocol Bluetooth 5.2 Low Energy Zigbee Thread 2.4 GHz proprietary FSK-based formats |
352 | 80 | 31 | RGZ (7-mm × 7-mm VQFN48) |
CC2652P | Multiprotocol Bluetooth 5.2 Low Energy Zigbee Thread 2.4 GHz proprietary FSK-based formats +19.5-dBm high-power amplifier |
352 | 80 | 26 | RGZ (7-mm × 7-mm VQFN48) |
CC1310 | Sub-1 GHz | 32–128 | 16–20 | 10–31 | RGZ (7-mm × 7-mm VQFN48) RHB (5-mm × 5-mm VQFN32) RSM (4-mm × 4-mm VQFN32) |
CC1350 | Sub-1 GHz Bluetooth 4.2 Low Energy |
128 | 20 | 10–31 | RGZ (7-mm × 7-mm VQFN48) RHB (5-mm × 5-mm VQFN32) RSM (4-mm × 4-mm VQFN32) |
CC2640R2F | Bluetooth 5.1 Low Energy 2.4 GHz proprietary FSK-based formats |
128 | 20 | 10–31 | RGZ (7-mm × 7-mm VQFN48) RHB (5-mm × 5-mm VQFN32) RSM (4-mm × 4-mm VQFN32) YFV (2.7-mm × 2.7-mm DSBGA34) |
CC2640R2F-Q1 | Bluetooth 5.1 Low Energy 2.4 GHz proprietary FSK-based formats |
128 | 20 | 31 | RGZ (7-mm × 7-mm VQFN48) |