SWRS203D May 2017 – September 2024 AWR1642
PRODUCTION DATA
The AWR1642 device is an integrated single-chip FMCW radar sensor capable of operation in the 76 to 81GHz band. The device is built with TI’s low-power 45nm RFCMOS process and enables unprecedented levels of integration in an extremely small form factor. The AWR1642 is an ideal solution for low-power, self-monitored, ultra-accurate radar systems in the automotive space.
The AWR1642 device is a self-contained FMCW radar sensor single-chip solution that simplifies the implementation of Automotive Radar sensors in the band of 76 to 81GHz. It is built on TI’s low-power 45nm RFCMOS process, which enables a monolithic implementation of a 2TX, 4RX system with built-in PLL and ADC converters. It integrates the DSP subsystem, which contains TI's high-performance C674x DSP for the Radar Signal processing. The device includes an ARM R4F-based processor subsystem, which is responsible for radio configuration, control, and calibration. Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including TI reference designs, software drivers, sample configurations, API guides, and user documentation.
PART NUMBER(2) | PACKAGE(1) | BODY SIZE | TRAY / TAPE AND REEL |
---|---|---|---|
AWR1642ABIGABLQ1 | ABL (FCBGA, 161) | 10.4mm × 10.4 mm | Tray |
AWR1642ABIGABLRQ1 | Tape and Reel | ||
AWR1642ABISABLQ1 | Tray | ||
AWR1642ABISABLRQ1 | Tape and Reel |