SWRS203D May 2017 – September 2024 AWR1642
PRODUCTION DATA
Table 7-3 and Table 7-4 summarize the power consumption at the power terminals.
PARAMETER | SUPPLY NAME | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
Current consumption(1) | VDDIN, VIN_SRAM, VNWA | Total current drawn by all nodes driven by 1.2V rail | 1000 | mA | ||
VIN_13RF1, VIN_13RF2 | Total current drawn by all nodes driven by 1.3V or 1.0V rail | 2000 | ||||
VIOIN_18, VIN_18CLK, VIOIN_18DIFF, VIN_18BB, VIN_18VCO | Total current drawn by all nodes driven by 1.8V rail | 850 | ||||
VIOIN | Total current drawn by all nodes driven by 3.3V rail(2) | 50 |
PARAMETER | CONDITION | DESCRIPTION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
Average power consumption | 1.0-V internal LDO bypass mode | 25% Duty Cycle | 1TX, 4RX | Use Case: Low power mode, 3.2 MSps complex transceiver, 25-ms frame time, 128 chirps, 128 samples/chirp, 8-µs interchirp time (25% duty cycle), DSP active | 1.3 | W | ||
2TX, 4RX | 1.38 | |||||||
50% Duty Cycle | 1TX, 4RX | Use Case: Low power mode, 3.2 MSps complex transceiver, 25-ms frame time, 256 chirps, 128 samples/chirp, 8-µs interchirp time (50% duty cycle), DSP active | 1.77 | |||||
2TX, 4RX | 1.92 | |||||||
1.3-V internal LDO enabled mode | 25% Duty Cycle | 1TX, 4RX | Use Case: Low power mode, 3.2 MSps complex transceiver, 25-ms frame time, 128 chirps, 128 samples/chirp, 8-µs interchirp time (25% duty cycle), DSP active | 1.4 | ||||
2TX, 4RX | 1.48 | |||||||
50% Duty Cycle | 1TX, 4RX | Use Case: Low power mode, 3.2 MSps complex transceiver, 25-ms frame time, 256 chirps, 128 samples/chirp, 8-µs interchirp time (50% duty cycle), DSP active | 1.94 | |||||
2TX, 4RX | 2.14 |