over operating free-air temperature range (unless otherwise noted)(2)(1)(3) | MIN | TYP | MAX | UNIT |
---|
VBAT | 2.3 | 3.3 | 3.6 | V |
Operating temperature | –40 | 25 | 85 | °C |
Ambient thermal slew
| –20 | | 20 | °C/minute |
(1) When operating at an ambient temperature of over 75°C, the transmit duty cycle must remain below 50% to avoid the auto-protect feature of the power amplifier. If the auto-protect feature triggers, the device takes a maximum of 60 seconds to restart the transmission.
(2) To ensure WLAN performance, the ripple on the power supply must be less than ±300 mV. The ripple should not cause the supply to fall below the brownout voltage.
(3) The minimum voltage specified includes the ripple on the supply voltage and all other transient dips. The brownout condition is also 2.1 V, and care must be taken when operating at the minimum specified voltage.