SWRS206E March 2017 – May 2021 CC3220MOD , CC3220MODA
PRODUCTION DATA
Figure 10-1 shows the typical application schematic using the CC3220MODx module.
Note that the CC3220MODx and CC3220MODAx modules share the same reference schematic. The difference between the two references is the antenna and its matching circuitry. Pin 31 is not accessible to the designer in the CC3220MODAx module, because it contains an integral antenna. See the full reference schematics for CC3220MODx and CC3220MODAx.
Table 10-1 provides the bill of materials for a typical application using the CC3220MODx module in Figure 10-1.
Note that the CC3220MODx and CC3220MODAx modules share the same reference BOM. The difference between the two references is the antenna and its matching circuitry. Pin 31 is not accessible to the designer in the CC3220MODAx module, because it contains an integral antenna. See the full reference schematics for CC3220MODx and CC3220MODAx.
QTY | PART REFERENCE |
VALUE | MANUFACTURER | PART NUMBER | DESCRIPTION |
---|---|---|---|---|---|
1 | C2(1) | 1 pF | Murata | GRM1555C1H1R0BA01D | Capacitor, ceramic, 1 pF, 50 V, ±10%, C0G/NP0, 0402 |
3 | C3, C4, C5 | 0.1 µF | Murata | GRM155R61A104KA01D | Capacitor, ceramic, 0.1 μF, 10 V, ±10%, X5R, 0402 |
2 | C6, C7 | 100 µF | Murata | LMK325ABJ107MMHT | Capacitor, ceramic, 100 μF, 10 V, ±20%, X5R, AEC-Q200 Grade 3, 1210 |
1 | E1(1) | 2.45-GHz Ant | Taiyo Yuden | AH316M245001-T | Antenna Bluetooth WLAN ZigBee® WIMAX |
1 | L1(1) | 3.3 nH | Murata | LQG15HS3N3S02D | Inductor, multilayer, air core, 3.3 nH, 0.3 A, 0.17 Ω, SMD |
1 | R1 | 270 | Vishay-Dale | CRCW0402270RJNED | RES, 270, 5%, 0.063 W, 0402 |
1 | U1 | CC3220MODSF | Texas Instruments | CC3220MODSF12MOBR | SimpleLink™ Wi-Fi® and Internet-of-Things Module Solution, a Single-Chip Wireless MCU, MOB0063A (SIP MODULE-63) |