SWRS206E March 2017 – May 2021 CC3220MOD , CC3220MODA
PRODUCTION DATA
Table 8-3 lists the software hibernate timing requirements.
The internal 32.768-kHz crystal is kept enabled by default when the module goes to hibernate.
ITEM | NAME | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
THIB_MIN | Minimum hibernate time | 10 | ms | |||
Twake_from_hib(1) | Hardware wakeup time plus firmware initialization time | 50(2) | ms | |||
T_APP_CODE_LOAD | App code load time for CC3220MODS and CC3220MODAS | CC3220MODS and CC3220MODAS | Image size (KB) × 1.7 ms | |||
App code load time for CC3220MODSF and CC3220MODASF | CC3220MODSF and CC3220MODASF | Image size (KB) × 0.06 ms |
Figure 8-7 shows the timing diagram for wake up from the hibernate state.