SWRS206E March 2017 – May 2021 CC3220MOD , CC3220MODA
PRODUCTION DATA
The CC3220MODx and CC3220MODAx MCUs include one I2C module operating with standard (100 kbps) or fast (400 kbps) transmission speeds.
Figure 8-13 shows the I2C timing diagram.
Table 8-11 lists the I2C timing parameters.
ITEM | NAME | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
T2 | tLP | Clock low period | See (1) | System clock | |
T3 | tSRT | SCL/SDA rise time | See (2) | ns | |
T4 | tDH | Data hold time | NA | ||
T5 | tSFT | SCL/SDA fall time | 3 | ns | |
T6 | tHT | Clock high time | See (1) | System clock | |
T7 | tDS | Data setup time | tLP/2 | System clock | |
T8 | tSCSR | Start condition setup time | 36 | System clock | |
T9 | tSCS | Stop condition setup time | 24 | System clock |