All measurements are referenced at the module pins unless otherwise indicated. All specifications are over process and voltage unless otherwise indicated.
Over operating free-air temperature range (unless otherwise noted)(1)(2) | MIN | MAX | UNIT |
---|
VBAT | –0.5 | 3.8 | V |
Digital I/O | –0.5 | VBAT + 0.5 | V |
RF pin | –0.5 | 2.1 | V |
Analog pins | –0.5 | 2.1 | V |
Operating temperature (TA) | –40 | 85 | °C |
Storage temperature (Tstg) | –40 | 85 | °C |
Junction temperature (Tj)(3) | | 120 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to VSS, unless otherwise noted.
(3) Junction temperature is for the CC3220x device that is contained within the module.