SWRS206E March 2017 – May 2021 CC3220MOD , CC3220MODA
PRODUCTION DATA
The RF signal from the module is routed to the antenna using a Coplanar Waveguide with ground (CPW-G) structure. CPW-G structure offers the maximum amount of isolation and the best possible shielding to the RF lines. In addition to the ground on the L1 layer, placing GND vias along the line also provides additional shielding.
Figure 10-4 shows a cross section of the coplanar waveguide with the critical dimensions.
Figure 10-5 shows the top view of the coplanar waveguide with GND and via stitching.
The recommended values for the PCB are provided for 2-layer boards in Table 10-4 and 4-layer boards in Table 10-5.
PARAMETER | VALUE | UNIT |
---|---|---|
W | 24.5 | mils |
S | 6.5 | mils |
H | 42.1 | mils |
Er (FR-4 substrate) | 4.8 |
PARAMETER | VALUE | UNITS |
---|---|---|
W | 21 | mils |
S | 10 | mils |
H | 16 | mils |
Er (FR-4 substrate) | 4.5 |