SWRS210H January 2018 – November 2020 CC1312R
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
General parameters | ||||||
Min output power, Sub-1 GHz PA | Min output power, Sub-1 GHz PA | 169.44375 MHz, without BOOST (VDDR = 1.7 V), single ended configuration. | -10 | dBm | ||
Max output power, Sub-1 GHz PA | 169.44375 MHz, without BOOST (VDDR = 1.7 V), single ended configuration. | 9 | dBm | |||
Adjacent channel power
|
0 dBm setting, 4.8 kbit/s, 169.44375 MHz, without BOOST (VDDR = 1.7 V), single ended configuration. | -47 | dBc | |||
Spurious emissions and harmonics | ||||||
Spurious emissions (excluding harmonics) (1) | 30 MHz to 1 GHz | 0 dBm setting, ETSI restricted bands. Measured in 100 kHz bandwidth | < -54 | dBm | ||
0 dBm setting, ETSI outside restricted bands | < -36 | dBm | ||||
1 GHz to 12.75 GHz (outside ETSI restricted bands) |
0 dBm setting, measured in 1 MHz bandwidth (ETSI) | < -30 | dBm | |||
Harmonics | Second harmonic | 0 dBm setting, 169.44375 MHz | < -36 | dBm | ||
Harmonics | Third harmonic | 0 dBm setting, 169.44375 MHz | < -54 | dBm | ||
Harmonics | Fourth harmonic | 0 dBm setting, 169.44375 MHz | < -54 | dBm | ||
Harmonics | Fifth harmonic | 0 dBm setting, 169.44375 MHz | < -36 | dBm |