SWRS210H January 2018 – November 2020 CC1312R
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Clock frequency | 48 | MHz | ||||
TCXO clipped sine output, peak-to-peak | TCXO clipped sine output connected to pin X48M_P through series capacitor | 0.8 | 1.7 | V | ||
TCXO with CMOS output, High input voltage | TCXO with CMOS output directly coupled to pin X48M_P | 1.3 | VDDR | V | ||
TCXO with CMOS output, Low input voltage | 0 | 0.3 | V |