SWRS211C May 2017 – October 2018 IWR1443
PRODUCTION DATA.
The JTAG identification code is described in the IWR1443 Errata.
The JTAG interface provides the XDS emulator and boundary scan connectivity to the IWR1443.
Signal | SoC Pin | Name | Type | Function |
---|---|---|---|---|
TCK | M13 | Test Clock | Input | Free Running clock when used with emulators viz. Spectrum Digital’s XDS200 or TI’s XDS110 |
TMS | L13 | Test Mode Select | Input | Directs the next state of the JTAG state machine |
TDI | H13 | Test Data Input | Input | Scan Data Input to the device |
TDO | J13 | Test Data Output | Output | Scan Data Output of the device |