SWRS212B May 2017 – April 2018 IWR1642
PRODUCTION DATA.
FUNCTION | IWR1443 | IWR1642 | |
---|---|---|---|
Number of receivers | 4 | 4 | |
Number of transmitters | 3 | 2 | |
On-chip memory | 576KB | 1.5MB | |
Max I/F (Intermediate Frequency) (MHz) | 15 | 5 | |
Max real sampling rate (Msps) | 37.5 | 12.5 | |
Max complex sampling rate (Msps) | 18.75 | 6.25 | |
Processor | |||
MCU (R4F) | Yes | Yes | |
DSP (C674x) | — | Yes | |
Peripherals | |||
Serial Peripheral Interface (SPI) ports | 1 | 2 | |
Quad Serial Peripheral Interface (QSPI) | Yes | Yes | |
Inter-Integrated Circuit (I2C) interface | 1 | 1 | |
Controller Area Network (DCAN) interface | Yes | Yes | |
Trace | — | Yes | |
PWM | — | Yes | |
Hardware In Loop (HIL/DMM) | — | Yes | |
GPADC | Yes | Yes | |
LVDS/Debug | Yes | Yes | |
CSI2 | Yes | — | |
Hardware accelerator | Yes | — | |
1-V bypass mode | Yes | Yes | |
JTAG | Yes | Yes | |
Product status | Product Preview (PP),
Advance Information (AI), or Production Data (PD) |
AI(1) | PD(2) |