SWRS212B May 2017 – April 2018 IWR1642
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
twH1 / twL1 | 0.55 | ns | ||||
twH2 / twL2 | 0.35 | ns | ||||
Duty Cycle Requirements | max 1 pF lumped capacitive load on LVDS lanes | 48% | 52% | |||
VOH | 1475 | mV | ||||
VOL | 925 | mV | ||||
Output Differential Voltage | peak-to-peak single-ended with 100 Ω resistive load between differential pairs | 250 | 450 | mV | ||
Output Offset Voltage | 1125 | 1275 | mV |