The IWR6x43 device is an integrated single chip mmWave sensor based on FMCW radar technology capable of operation in the 60-GHz to 64-GHz band. It is built with TI’s low power 45-nm RFCMOS process and enables unprecedented levels of integration in an extremely small form factor. This device is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the industrial space. Multiple variants are currently available including Functional Safety-Compliant devices and non-functional safety devices.
PART NUMBER(2) | PACKAGE(1) | BODY SIZE | TRAY / TAPE AND REEL |
---|---|---|---|
IWR6843AQGABL | FCBGA (161) | 10.4 mm × 10.4 mm | Tray |
IWR6843AQGABLR | FCBGA (161) | 10.4 mm × 10.4 mm | Tape and Reel |
IWR6843AQSABL | FCBGA (161) | 10.4 mm × 10.4 mm | Tray |
IWR6843AQSABLR | FCBGA (161) | 10.4 mm × 10.4 mm | Tape and Reel |
IWR6843ABGABL | FCBGA (161) | 10.4 mm × 10.4 mm | Tray |
IWR6843ABGABLR | FCBGA (161) | 10.4 mm × 10.4 mm | Tape and Reel |
IWR6843ABSABL | FCBGA (161) | 10.4 mm × 10.4 mm | Tray |
IWR6843ABSABLR | FCBGA (161) | 10.4 mm × 10.4 mm | Tape and Reel |
IWR6443AQGABL | FCBGA (161) | 10.4 mm × 10.4 mm | Tray |
IWR6443AQGABLR | FCBGA (161) | 10.4 mm × 10.4 mm | Tape and Reel |