SWRS219E October 2018 – June 2021 IWR6443 , IWR6843
PRODUCTION DATA
The IWR6843 transmit subsystem consists of three parallel transmit chains, each with independent phase and amplitude control. The device supports 6-bit linear phase modulation for MIMO radar, Tx Beam forming applications, and interference mitigation.
The transmit chains also support programmable backoff for system optimization.
Figure 9-3 describes the transmit subsystem.