SWRS232D February 2019 – February 2021 CC2652RB
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
Core Current Consumption | ||||
Icore | Reset and Shutdown | Reset. RESET_N pin asserted or VDDS below power-on-reset threshold |
150 | nA |
Shutdown. No clocks running, no retention |
150 | |||
Standby without cache retention |
RTC running, CPU, 80KB RAM and (partial) register retention. RCOSC_LF |
0.94 | µA | |
RTC running, CPU, 80KB RAM and (partial) register retention XOSC_LF |
1.09 | µA | ||
Standby with cache retention |
RTC running, CPU, 80KB RAM and (partial) register retention. RCOSC_LF |
3.2 | µA | |
RTC running, CPU, 80KB RAM and (partial) register retention. XOSC_LF |
3.3 | µA | ||
Idle | Supply Systems and RAM powered RCOSC_HF |
675 | µA | |
Active | MCU running CoreMark at 48 MHz RCOSC_HF |
3.39 | mA | |
Peripheral Current Consumption | ||||
Iperi | Peripheral power domain | Delta current with domain enabled |
97.7 | µA |
Serial power domain | Delta current with domain enabled |
7.2 | ||
RF Core | Delta current with power domain enabled, clock enabled, RF core idle |
210.9 | ||
µDMA | Delta current with clock enabled, module is idle |
63.9 | ||
Timers |
Delta current with clock enabled, module is idle(3) |
81.0 | ||
I2C | Delta current with clock enabled, module is idle |
10.1 | ||
I2S | Delta current with clock enabled, module is idle |
26.3 | ||
SSI | Delta current with clock enabled, module is idle |
82.9 | ||
UART |
Delta current with clock enabled, module is idle(1) |
167.5 | ||
CRYPTO (AES) |
Delta current with clock enabled, module is idle(2) |
25.6 | ||
PKA | Delta current with clock enabled, module is idle |
84.7 | ||
TRNG | Delta current with clock enabled, module is idle |
35.6 | ||
Sensor Controller Engine Consumption | ||||
ISCE | Active mode | 24 MHz, infinite loop | 808.5 | µA |
Low-power mode | 2 MHz, infinite loop | 30.1 |