SWRS236C March 2021 – January 2024 AWR1843AOP
PRODUCTION DATA
Table 6-3 and summarize the power consumption at the power terminals.
PARAMETER | SUPPLY NAME | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
Current consumption | VDDIN, VIN_SRAM, VNWA | Total current drawn by all nodes driven by 1.2V rail | 1000 | mA | ||
VIN_13RF1, VIN_13RF2 | Total current drawn by all nodes driven by 1.3V or 1.0V rail (2TX, 4 RX simultaneously)(1) | 2000 | ||||
VIOIN_18, VIN_18CLK, VIOIN_18DIFF, VIN_18BB, VIN_18VCO | Total current drawn by all nodes driven by 1.8V rail | 850 | ||||
VIOIN | Total current drawn by all nodes driven by 3.3V rail | 50 |
PARAMETER | CONDITION | DESCRIPTION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
Average power consumption | 1.0-V internal LDO bypass mode | 25% Duty Cycle | 1TX, 4RX | Use Case: Regular mode, 6.4 MSps complex transceiver, 25-ms frame time, 128 chirps, 128 samples/chirp, 5-µs idle time (25% duty cycle), 3us ADC start time and excess ramp time, DSP and HWA active | 1.29 | W | ||
2TX, 4RX | 1.36 | |||||||
3TX, 4RX | 1.43 | |||||||
50% Duty Cycle | 1TX, 4RX | Use Case: Regular mode, 6.4 MSps complex transceiver, 25-ms frame time, 256 chirps, 128 samples/chirp, 5-µs idle time (50% duty cycle), 3us ADC start time and excess ramp time, DSP and HWA active | 1.82 | |||||
2TX, 4RX | 1.96 | |||||||
3TX, 4RX | 2.08 |