SWRS236C March 2021 – January 2024 AWR1843AOP
PRODUCTION DATA
The MibSPI/SPI is a high-speed synchronous serial input/output port that allows a serial bit stream of programmed length (2 to 16 bits) to be shifted into and out of the device at a programmed bit-transfer rate. The MibSPI/SPI is normally used for communication between the microcontroller and external peripherals or another microcontroller.
Standard SPI and MibSPI modules have the following features: