SWRS236C March 2021 – January 2024 AWR1843AOP
PRODUCTION DATA
The Multibuffer RAM is comprised of 256 buffers. Each entry in the Multibuffer RAM consists of 4 parts: a 16-bit transmit field, a 16-bit receive field, a 16-bit control field and a 16-bit status field. The Multibuffer RAM can be partitioned into multiple transfer group with variable number of buffers each.
Section 6.10.5.2.2 assumes the operating conditions stated in Section 6.10.5.2.1.