SWRS246C November 2020 – July 2022 AWR6843AOP
PRODUCTION DATA
The SPI uses a MibSPI Protocol by TI.
The MibSPI/SPI is a high-speed synchronous serial input/output port that allows a serial bit stream of programmed length (2 to 16 bits) to be shifted into and out of the device at a programmed bit-transfer rate. The MibSPI/SPI is normally used for communication between the microcontroller and external peripherals or another microcontroller.
Standard and MibSPI modules have the following features: