SWRS246C November 2020 – July 2022 AWR6843AOP
PRODUCTION DATA
Device | Package Type | Package Name | Pins | SPQ | Unit Array Matrix | Max Temp. (°C) | L (mm) |
W (mm) |
K0 (mm) |
P1 (mm) |
CL (mm) |
CW (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWR6843ARBGALPQ1 | FCBGA | ALP | 180 | 126 | 7x18 | 150 | 315 | 135.9 | 7.62 | 17.2 | 11.30 | 16.35 |
AWR6843ARBSALPQ1 | FCBGA | ALP | 180 | 126 | 7x18 | 150 | 315 | 135.9 | 7.62 | 17.2 | 11.30 | 16.35 |