| VALUE | UNIT |
---|
V(ESD) | Electrostatic discharge | Human-body model
(HBM), per AEC Q100-002(1) | ±2000 | V |
Charged-device
model (CDM), per AEC Q100-011(2) | ±500 |
(1) AEC Q100-002 indicates that HBM stressing shall be in accordance with the ANSI/ESDA/JEDEC JS-001 specification.
(2) Corner pins are rated as ±750 V