SWRS257 March 2022 CC2651P3
PRODUCTION DATA
CC2651P3 at 2.4 GHz, VDDS = 3.0 V (Measured on CC2651-P3EM-7XD24-PA24) | |||
---|---|---|---|
txPower | TX Power Setting (SmartRF Studio) | Typical Output Power [dBm] | Typical Current Consumption [mA] |
0x701F | 5 | 5.5 | 12.5 |
0x3A17 | 4 | 4.5 | 11.9 |
0x3A64 | 3 | 3.1 | 11.2 |
0x325F | 2 | 2.0 | 10.8 |
0x2C5C | 1 | 1.3 | 10.5 |
0x2659 | 0 | 0.4 | 10.2 |
0x1697 | -3 | -2.8 | 9.4 |
0x1693 | -5 | -4.8 | 8.9 |
0x1292 | -6 | -5.4 | 8.8 |
0xCD3 | -9 | -9.0 | 8.4 |
0xAD1 | -10 | -10.4 | 8.2 |
0xACF | -12 | -12.0 | 8.1 |
0x6CD | -15 | -13.7 | 7.9 |
0x6CA | -18 | -16.8 | 7.7 |
0x4C8 | -20 | -19.3 | 7.6 |
CC2651P3 at 2.4 GHz, VDDS = 3.0 V (Measured on CC261-P3EM-5XS24-PA24_10dBm) | |||
---|---|---|---|
txPower | TX Power Setting (SmartRF Studio) | Typical Output Power [dBm] | Typical Current Consumption [mA] |
0x14395A | 10 | 10.1 | 23.6 |
0x142F55 | 9 | 9.0 | 22.1 |
0x62F35 | 8 | 7.8 | 21.1 |
0x63930 | 7 | 6.9 | 20.1 |
0x6292B | 6 | 5.9 | 19.1 |
CC2651P3 at 2.4 GHz, VDDS = 3.3 V (Measured on CC2651-P3EM-7XD24-PA24) | |||
---|---|---|---|
txPower | TX Power Setting (SmartRF Studio) | Typical Output Power [dBm] | Typical Current Consumption [mA] |
0x3F75F5 | 20 | 20.0 | 100.1 |
0x3F61E2 | 19 | 19.4 | 91.1 |
0x3047E0 | 18 | 19.0 | 86.4 |
0x1B4FE5 | 17 | 18.1 | 78.3 |
0x1B39DE | 16 | 17.3 | 71.8 |
0x1B2FDA | 15 | 16.7 | 67.1 |
0x1B27D6 | 14 | 15.9 | 61.8 |