THERMAL METRICS(1)(4) |
°C/W(2)(3) |
RΘJC |
Junction-to-case |
3.3 |
RΘJB |
Junction-to-board |
2.9 |
RΘJA |
Junction-to-free air |
14.9 |
PsiJC |
Junction-to-case |
0.1
|
PsiJB |
Junction-to-board |
2.8 |
(2) °C/W = degrees Celsius per watt.
(3) These values are based on a JEDEC-defined 2S2P system
(with the exception of the Theta JC [RΘ
JC] value, which is based on a
JEDEC-defined 1S0P system) and will change based on environment as well as
application. For more information, see these EIA/JEDEC standards:
- JESD51-2, Integrated
Circuits Thermal Test Method Environmental Conditions - Natural
Convection (Still Air)
- JESD51-3, Low
Effective Thermal Conductivity Test Board for Leaded Surface Mount
Packages
- JESD51-7, High
Effective Thermal Conductivity Test Board for Leaded Surface Mount
Packages
- JESD51-9, Test Boards
for Area Array Surface Mount Package Thermal Measurements
A junction temperature of
140°C is assumed.
(4) Air flow = 1 m/s