over recommended operating conditions and with run time calibrations enabled (unless otherwise
noted)PARAMETER | MIN | TYP | MAX | UNIT |
---|
Receiver | Noise figure | | 12 | | dB |
1-dB compression point (Out Of Band)(1) | | -7 | | dBm |
Maximum gain | | 44 | | dB |
Gain range | | 20 | | dB |
Gain step size | | 2 | | dB |
IF bandwidth(2) | | | 15 | MHz |
ADC sampling rate | | | 37.5 | Msps |
ADC resolution | | 16 | | Bits |
Return loss (S11) | | -10 | | dB |
Gain mismatch variation (over temperature) | | ±0.5 | | dB |
Phase mismatch variation (over temperature) | | ±3 | | ° |
Idle Channel Spurs | | -90 | | dBFS |
Transmitter | Output power | | 13.5 | | dBm |
Phase shifter accuracy | | ±5 | | ° |
Amplitude noise | | -145 | | dBc/Hz |
Clock subsystem | Frequency range | 76 | | 81 | GHz |
Ramp rate | | | 250(3) | MHz/μs |
Phase noise at 1-MHz offset | 76 to 77 GHz (VCO1) | | -96 | | dBc/Hz |
76 to 81 GHz (VCO2)(4) | | -95 | |
(1) 1-dB Compression Point (Out Of Band) is measured by feeding a continuous wave tone at 5% of the programmed HPF cut-off frequency (i.e. blocker tone). The compression point is determined by the blocker power that results in a 1dB compression of the blocker tone at the RX ADC.
(2) The analog IF stages include a second order high pass filter that can be configured to the following -6dB corner frequencies:
Available HPF Corner Frequencies (kHz) |
HPF |
300, 350, 700, 1400, |
The filtering performed by the digital baseband chain is targeted to provide:
- Less than ±0.5 dB pass-band ripple/droop, and
- Better than 60 dB anti-aliasing attenuation for any frequency that can alias back into the pass-band.
(3) The max ramp rate depends on the PLL bandwidth configuration set using the"AWR_APLL_SYNTH_BW_CONTROL_SB" API. For more details, refer to the mmWave Radar Interface Control document.
(4) VCO2 supports a maximum continuous range of 4.5GHz. The supported range can span 76-80.5GHz or 76.5-81GHz through VCO2_RANGE_CONFIG in AWR_ CAL_MON_FREQUENCY_* API.
Figure 6-1 shows variations of noise figure and in-band P1dB parameters with respect to receiver gain programmed