SWRS273D November 2021 – September 2024 AWR2944
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Duty Cycle Requirements | max 1 pF lumped capacitive load on LVDS lanes | 48% | 52% | ||
Output Differential Voltage | peak-to-peak single-ended with 100 Ω resistive load between differential pairs | 250 | 450 | mV | |
Output Offset Voltage | 1125 | 1275 | mV | ||
Trise and Tfall | 20%-80%, 900 Mbps | 330 | ps | ||
Jitter (pk-pk) | 900 Mbps | 80 | ps |