SWRS284A April   2024  – July 2024 CC3350 , CC3351

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4System Diagram
  6. 5Pin Configuration and Functions
    1. 5.1 Pin Diagram
    2. 5.2 Pin Attributes
  7. 6Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Electrical Characteristics
    5. 6.5  Thermal Resistance Characteristics
    6. 6.6  WLAN Performance: 2.4GHz Receiver Characteristics
    7. 6.7  WLAN Performance: 2.4GHz Transmitter Power
    8. 6.8  WLAN Performance: 5GHz Receiver Characteristics
    9. 6.9  WLAN Performance: 5GHz Transmitter Power
    10. 6.10 BLE Performance: Receiver Characteristics
    11. 6.11 BLE Performance—Transmitter Characteristics
    12. 6.12 Current Consumption - 2.4-GHz WLAN Static Modes
    13. 6.13 Current Consumption - 2.4-GHz WLAN Use Cases
    14. 6.14 Current Consumption - 5-GHz WLAN Static Modes
    15. 6.15 Current Consumption - 5-GHz WLAN Use Cases
    16. 6.16 Current Consumption - BLE Static Modes
    17. 6.17 Current Consumption—Device States
    18. 6.18 Timing and Switching Characteristics
      1. 6.18.1 Power Supply Sequencing
      2. 6.18.2 Clocking Specifications
        1. 6.18.2.1 Slow Clock Generated Internally
        2. 6.18.2.2 Slow Clock Using an External Oscillator
          1. 6.18.2.2.1 External Slow Clock Requirements
        3. 6.18.2.3 Fast Clock Using an External Crystal (XTAL)
          1. 6.18.2.3.1 External Fast Clock XTAL Specifications
    19. 6.19 Interface Timing Characteristics
      1. 6.19.1 SDIO Timing Specifications
        1. 6.19.1.1 SDIO Timing Diagram—Default Speed
        2. 6.19.1.2 SDIO Timing Parameters—Default Speed
        3. 6.19.1.3 SDIO Timing Diagram—High Speed
        4. 6.19.1.4 SDIO Timing Parameters—High Speed
      2. 6.19.2 SPI Timing Specifications
        1. 6.19.2.1 SPI Timing Diagram
        2. 6.19.2.2 SPI Timing Parameters
      3. 6.19.3 UART 4-Wire Interface
        1. 6.19.3.1 UART Timing Parameters
  8. 7Applications, Implementation, and Layout
  9. 8Device and Documentation Support
    1. 8.1 Third-Party Products Disclaimer
    2. 8.2 Device Nomenclature Boilerplate
    3. 8.3 Tools and Software
    4. 8.4 Documentation Support
    5. 8.5 Support Resources
    6. 8.6 Trademarks
    7. 8.7 Electrostatic Discharge Caution
    8. 8.8 Glossary
  10. 9Revision History

Tools and Software

Design Kits and Evaluation Modules

    CC330x Reference Design Files

    CC330x reference design CAD source files. TI recommends using this design as a reference when creating the layout to achieve the RF performance listed in this data sheet.

    CC3351 BoosterPack plug-in moduleThe CC3301 BoosterPack™ plug-in module (BP-CC3351) is a test and development board that can be easily connected to TI LaunchPad™ development kits or processor boards; thus enabling rapid software development.
    CC3351 M.2 card plug-in moduleThe CC3351 M.2 card plug-in module (M2-CC3351) is a test and development board that can be easily connected to TI processor boards or other processor boards with an M.2 Key E interface support; thus enabling rapid software development.

Software

    SimpleLink Wi-Fi Toolbox

    SimpleLink Wi-Fi Toolbox is a collection of tools to help development and testing of the CC33xx. The Wi-Fi toolbox package provides all the capabilities required to debug and monitor WLAN/Bluetooth® Low Energy firmware with a host, perform RF validation tests, run pretest for regulatory certification testing, and debug hardware and software platform integration issues.

    CC33xx device driversThe CC33xx are single-chip Wi-Fi 6 and Bluetooth Low Energy 5.4 companion devices suitable for both Linux and RTOS-based systems. CC33XX-SOFTWARE is a collection of software development sources aimed to facilitate quick setup, out-of-box experience, and accelerate development in Linux or RTOS environments.