SWRS284A April 2024 – July 2024 CC3350 , CC3351
PRODUCTION DATA
PARAMETER | TEST CONDITION | SUPPLY | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Continuous TX(1) | 6 OFDM | TX power = 19.5 dBm | VMain | 170 | 220(1) | mA |
VPA | 250 | 290(1) | mA | |||
54 OFDM | TX power = 15.1 dBm | VMain | 175 | mA | ||
VPA | 190 | mA | ||||
HT MCS0 | TX power = 19.5 dBm | VMain | 170 | mA | ||
VPA | 250 | mA | ||||
HT MCS7 | TX power = 15.1 dBm | VMain | 175 | mA | ||
VPA | 190 | mA | ||||
HE MCS0 | TX power = 19.5 dBm | VMain | 170 | mA | ||
VPA | 250 | mA | ||||
HE MCS7 | TX power = 15 dBm | VMain | 175 | mA | ||
VPA | 190 | mA | ||||
Continuous RX | VMain | 110 | mA | |||
VPA | 0 | mA | ||||
Continuous Listen (for beacon) | VMain | 88 | mA | |||
VPA | 0 | mA |