Arm®Cortex®-M33 processor
(96MHz) with FPU (floating point unit), TrustZone®-M support and CDE (custom datapath
extension) for machine learning acceleration
Algorithm Processing Unit (APU)
(96MHz)
Mathematical accelerator
for efficient vector and matrix operations
Bluetooth®
Channel Sounding post-processing support for IFFT and advanced
super-resolution algorithms such as MUltiple SIgnal Classification
(MUSIC)
Wireless MCU Memory
Up to 1MB of in-system
programmable flash
Up to 162KB of SRAM
32KB of System ROM with secure
boot root of trust (RoT) and a serial (SPI/UART) bootloader
Serial wire debug (SWD)
Qualified for automotive application
AEC-Q100 Grade 2 qualified:
–40°C to +125°C junction
temperature
HBM ESD Classification Level
2
CDM ESD Classification Level
C3
MCU Peripherals
23 GPIOs, digital peripherals can
be routed to multiple GPIOs:
Two SWD IO pads,
multiplexed with GPIOs
Two LFXT IO pads,
multiplexed with GPIOs
19 DIOs (analog or
digital IOs)
All GPIOs with wakeup and
interrupt capabilities
3 × 16-bit and 1 × 32-bit
general-purpose timers, quadrature decode mode support
Real-time clock (RTC)
Watchdog timer
System timer for radio, RTOS, and
application operations for Bluetooth® channel
sounding postprocessing
12-bit ADC, up to 1.2MSPS, eight
external inputs
Temperature sensor and battery
monitor
1× low power comparator
2× UART with LIN capability
2× SPI
1× I2C
1× I2S
1×
CAN-FD controller with CAN/CAN-FD ISO 16845-1:2016 certification compliance
Security
enablers
ISO21434 Automotive Cybersecurity Compliant
Hardware Security Module (HSM)
with proprietary controller and dedicated memories supporting accelerated
cryptographic operations and secure key storage:
AES (up to 256 bits)
crypto accelerator
ECC (up to 521 bits), RSA
(up to 3072 bits) public key accelerator
SHA-2 (up to 512 bits)
accelerator
True random number
generator
HSM firmware update
support
DPA (Differential Power
Analysis) countermeasures for AES and ECC
Separate AES 128-bit
cryptographic accelerator (LAES) for latency-critical link-layer operations
Secure boot and secure firmware
updates
Cortex®-M33 TrustZone-M, MPU,
memory firewalls for software isolation
Voltage glitch monitor (VGM)
Low power consumption (VDDS at 3.3V)
On-chip buck DC/DC converter
RX current: 6.1mA
TX current at 0dBm: 7.7mA
TX current at +10dBm: 24.5mA
Active mode MCU 96MHz (CoreMark®): 6.8mA
Standby: 0.9µA (low power mode,
RTC on, full SRAM retention)
Shutdown: 160nA
Wireless protocol support
Bluetooth® Low Energy 5.4
Bluetooth® Low Energy 6.0
Ready
Support for Bluetooth®
Channel Sounding (High Accuracy Distance Measurement)
High-performance radio
2.4GHz RF transceiver compatible
with Bluetooth® Low Energy
specification
Output power up to +10dBm (R
version)
Output power up to +20dBm (P
version)
Integrated BALUN
Integrated RF switch
Receiver sensitivity:
Bluetooth® LE
125kbps: –103.5dBm
Bluetooth® LE
1Mbps: –97dBm
Regulatory compliance
Designed for systems targeting
compliance with worldwide radio frequency regulations
EN 300 328 (Europe)
FCC CFR47 Part 15
(US)
ARIB STD-T66 (Japan)
Development Tools and Software
LP-EM-CC2745R10-Q1
LaunchPad™ Development Kit
BP-EM-CS Multiple antenna board
for Bluetooth® Channel
Sounding
SimpleLink™ Low Power F3 Software
Development Kit (SDK)
Fully qualified
Bluetooth® software protocol stack in SDK
Up to 32
concurrent multirole connections
Bluetooth® Low Energy 5.4 Support
CCC Digital Key 3
/ ICCE Bluetooth® APIs support for secure car access
systems
Automotive
SPICE (ASPICE) compliance for SDK components including the Bluetooth® LE stack