SWRS304A October   2024  – December 2024 CC2745P10-Q1 , CC2745R10-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Functional Block Diagram
  6. Device Comparison
  7. Pin Configuration and Functions
    1. 6.1 Pin Diagram—RHA package
    2. 6.2 Signal Descriptions—RHA Package
    3. 6.3 Connections for Unused Pins and Modules—RHA Package
    4. 6.4 RHA Peripheral Pin Mapping
    5. 6.5 RHA Peripheral Signal Descriptions
  8. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD and MSL Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  DC/DC
    5. 7.5  GLDO
    6. 7.6  Power Supply and Modules
    7. 7.7  Battery Monitor
    8. 7.8  BATMON Temperature Sensor
    9. 7.9  Power Consumption—Power Modes
    10. 7.10 Power Consumption—Radio Modes
    11. 7.11 Nonvolatile (Flash) Memory Characteristics
    12. 7.12 Thermal Resistance Characteristics
    13. 7.13 RF Frequency Bands
    14. 7.14 Bluetooth Low Energy—Receive (RX)
    15. 7.15 Bluetooth Low Energy—Transmit (TX)
    16. 7.16 Bluetooth Channel Sounding
    17. 7.17 2.4GHz RX/TX CW
    18. 7.18 Timing and Switching Characteristics
      1. 7.18.1 Reset Timing
      2. 7.18.2 Wakeup Timing
      3. 7.18.3 Clock Specifications
        1. 7.18.3.1 48 MHz Crystal Oscillator (HFXT)
        2. 7.18.3.2 96 MHz RC Oscillator (HFOSC)
        3. 7.18.3.3 80/90/98 MHz RC Oscillator (AFOSC)
        4. 7.18.3.4 32 kHz Crystal Oscillator (LFXT)
        5. 7.18.3.5 32 kHz RC Oscillator (LFOSC)
    19. 7.19 Peripheral Characteristics
      1. 7.19.1 UART
        1. 7.19.1.1 UART Characteristics
      2. 7.19.2 SPI
        1. 7.19.2.1 SPI Characteristics
        2. 7.19.2.2 SPI Controller Mode
        3. 7.19.2.3 SPI Timing Diagrams - Controller Mode
        4. 7.19.2.4 SPI Peripheral Mode
        5. 7.19.2.5 SPI Timing Diagrams - Peripheral Mode
      3. 7.19.3 I2C
        1. 7.19.3.1 I2C Characteristics
        2. 7.19.3.2 I2C Timing Diagram
      4. 7.19.4 I2S
        1. 7.19.4.1 I2S Controller Mode
        2. 7.19.4.2 I2S Peripheral Mode
      5. 7.19.5 CAN-FD
        1. 7.19.5.1 CAN-FD Characteristics
      6. 7.19.6 GPIO
        1. 7.19.6.1 GPIO DC Characteristics
      7. 7.19.7 ADC
        1. 7.19.7.1 Analog-to-Digital Converter (ADC) Characteristics
      8. 7.19.8 Comparators
        1. 7.19.8.1 Low Power Comparator
      9. 7.19.9 Voltage Glitch Monitor
    20. 7.20 Typical Characteristics
      1. 7.20.1 MCU Current
      2. 7.20.2 RX Current
      3. 7.20.3 TX Current
      4. 7.20.4 RX Performance
      5. 7.20.5 TX Performance
      6. 7.20.6 ADC Performance
  9. Detailed Description
    1. 8.1  Overview
    2. 8.2  System CPU
    3. 8.3  Radio (RF Core)
      1. 8.3.1 Bluetooth Low Energy
    4. 8.4  Memory
    5. 8.5  Hardware Security Module (HSM)
    6. 8.6  Cryptography
    7. 8.7  Timers
    8. 8.8  Algorithm Processing Unit (APU)
    9. 8.9  Serial Peripherals and I/O
    10. 8.10 Battery and Temperature Monitor
    11. 8.11 Voltage Glitch Monitor (VGM)
    12. 8.12 µDMA
    13. 8.13 Debug
    14. 8.14 Power Management
    15. 8.15 Clock Systems
    16. 8.16 Network Processor
    17. 8.17 Integrated BALUN, High Power PA (Power Amplifier)
  10. Application, Implementation, and Layout
    1. 9.1 Reference Designs
    2. 9.2 Junction Temperature Calculation
  11. 10Device and Documentation Support
    1. 10.1 Device Nomenclature
    2. 10.2 Tools and Software
      1. 10.2.1 SimpleLink™ Microcontroller Platform
      2. 10.2.2 Software License and Notice
    3. 10.3 Documentation Support
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Description

The SimpleLink™ CC274xR-Q1 and CC274xP-Q1 devices are AEC-Q100 complaint wireless microcontrollers (MCUs) supporting Bluetooth® Low Energy 5.4 for automotive applications. These devices are optimized for low-power wireless communication in applications such as car access including passive entry passive start (PEPS), phone as a key (PaaK), and remote keyless entry (RKE). The key features of this device include:

  • Support for features in Bluetooth® 5.4 and earlier versions:
    • LE Coded PHYs (Long Range), LE 2Mbit PHY (high speed), advertising extensions, multiple advertisement sets, CSA#2, as well as backward compatibility with earlier Bluetooth® Low Energy specifications
  • Bluetooth® Channel Sounding technology support and Algorithm Processing Unit (APU) to enable high accuracy, low cost, and secure phase-based ranging mechanism for distance estimation.
    • APU enables latency and power-efficient execution of distance-ranging signal processing algorithms including FFT and super-resolution complex algorithms like MUltiple SIgnal Classification (MUSIC)
  • Arm®Custom Data Extension (CDE) instruction support for machine learning acceleration
  • Fully qualified Bluetooth® software protocol stack included with the SimpleLink™ Low Power F3 Software Development Kit (SDK)
  • Advanced security features for connected wireless MCUs:
    • Isolated HSM environment with a dedicated controller handling accelerated cryptographic and random number generation operations
    • Secure boot and firmware updates with the root of trust enabled by immutable system ROM
    • Arm® Cortex M33 TrustZone-M based trusted execution environment support
    • Secure key storage support with HSM and TrustZone-M
    • Hardware fault sensors to mitigate low-cost, low-effort, non-invasive physical attack threats like voltage glitch injection
    • Dedicated AES-128 HW accelerator for handling timing critical link layer encryption/decryption operations
  • Ultra-low standby current with full 162KB SRAM retention and RTC operation that enables significant battery life extension, especially for applications with longer sleep intervals
  • Extended temperature support with the lowest standby current
  • Integrated BALUN and integrated RF switch to support both transmit and receive operations on the same RF pin even in the P version; thereby, enabling a reduced bill-of-material (BOM) board layout
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth® Low Energy

The CC274xR/P-Q1 devices are part of the SimpleLink™ MCU platform, which consists of Wi-Fi®, Bluetooth® Low Energy, Thread, Zigbee, Sub1GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and a rich toolset. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

Table 3-1 Device Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
CC2745P10-Q1 QFN40 6.0mm × 6.0mm
CC2745R10-Q1 QFN40 6.0mm × 6.0mm
CC2745R7-Q1 QFN40 6.0mm × 6.0mm
CC2744R7-Q1 QFN40 6.0mm × 6.0mm
For more information, see the Mechanical, Packaging, and Orderable addendum.
The package size (length × width) is a nominal value and includes pins, where applicable.