SWRS304A October 2024 – December 2024 CC2745P10-Q1 , CC2745R10-Q1
PRODUCTION DATA
PIN | I/O | TYPE | DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
VDDR | 1 | — | Power | Internal supply, must be powered from the internal DC/DC converter or the GLDO(1)(2)(3) |
VDDR | 2 | — | Power | Internal supply, must be powered from the internal DC/DC converter or the internal LDO(1)(2)(3) |
DIO0 | 3 | I/O | Digital | GPIO |
DIO1 | 4 | I/O | Digital | GPIO |
DIO2 | 5 | I/O | Digital | GPIO, high-drive capability |
DIO3 | 6 | I/O | Digital | GPIO, high-drive capability |
DIO4 | 7 | I/O | Digital | GPIO |
DIO5 | 8 | I/O | Digital | GPIO |
VDDIO | 9 | — | Power | 1.71V to 3.8V split rail I/O supply(4) |
DIO7 | 10 | I/O | Digital | GPIO |
DIO9_SWDIO | 11 | I/O | Digital | GPIO, SWD interface: mode select or SWDIO, high-drive capability |
DIO10_SWDCK | 12 | I/O | Digital | GPIO, SWD interface: serial wire clock, high-drive capability |
DIO11 | 13 | I/O | Digital | GPIO |
DIO12 | 14 | I/O | Digital | GPIO |
DIO15 | 15 | I/O | Digital | GPIO |
DIO16 | 16 | I/O | Digital | GPIO |
VDDIO | 17 | — | Power | 1.71V to 3.8V split rail I/O supply(4) |
VDDS | 18 | — | Power | 1.71V to 3.8V supply(4) |
DIO17_A8 | 19 | I/O | Digital or Analog | GPIO, analog capability, high-drive capability |
DIO18_A7 | 20 | I/O | Digital or Analog | GPIO, analog capability, high-drive capability |
DIO19_A6 | 21 | I/O | Digital or Analog | GPIO, analog capability |
DIO20_A5 | 22 | I/O | Digital or Analog | GPIO, analog capability |
DIO21_A4 | 23 | I/O | Digital or Analog | GPIO, analog capability |
DIO22_A3 | 24 | I/O | Digital or Analog | GPIO, analog capability |
RSTN | 25 | I | Digital | Reset, active low. No internal pullup resistor |
DIO23_X32P | 26 | I/O | Digital or Analog | GPIO, 32kHz crystal oscillator pin 1, optional TCXO input |
DIO24_X32N | 27 | I/O | Digital or Analog | GPIO, 32kHz crystal oscillator pin 2 |
VDDD | 28 | — | Power | Internal 1.32V regulated core-supply. Connect an external 1μF decoupling capacitor.(1) |
VDDS | 29 | — | Power | 1.71V to 3.8V supply. Connect an external 10μF decoupling capacitor.(4) |
DCDC | 30 | — | Power | Switching node of internal DC/DC converter(4) |
VDDS | 31 | — | Power | 1.71V to 3.8V supply(4) |
DIO27_A1 | 32 | I/O | Digital or Analog | GPIO, analog capability |
DIO28_A0 | 33 | I/O | Digital or Analog | GPIO, analog capability |
VDDR | 34 | — | Power | Internal supply, must be powered from the internal DC/DC converter or the internal LDO. Connect an external 10μF decoupling capacitor.(1)(2)(3) |
X48P | 35 | — | Analog | 48MHz crystal oscillator pin 1 |
X48N | 36 | — | Analog | 48MHz crystal oscillator pin 2 |
NC | 37 | — | — | No Connect |
VDDS | 38 | — | Power | 1.71V to 3.8V supply(4) |
ANT | 39 | — | RF | 2.4GHz TX, RX |
NC | 40 | — | — |
No Connect (6) |
EGP |
— | — | GND | Ground – exposed ground pad(5) |