Over operating free-air temperature range (unless otherwise noted)(1) (2)
|
MIN |
MAX |
UNIT |
VDDS |
Supply voltage |
–0.3 |
4.1 |
V |
VDDIO |
Split rail I/O supply voltage |
–0.3 |
4.1 |
V |
Vin_dio |
Voltage on any digital pin(3)(4) |
–0.3 |
VDDS + 0.3 or VDDIO + 0.3, max 4.1 |
V |
Vin_x48 |
Voltage on crystal oscillator pins X48P and X48N |
–0.3 |
1.24 |
V |
Vin_adc |
Voltage on ADC input |
0 |
VDDS |
V |
Vin_rf |
Input level, RF pins |
|
10 |
dBm |
Iin_dio |
Input clamp current on any DIO pin |
|
±2 |
mA |
Tstg |
Storage temperature |
–55 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent
device damage. Absolute Maximum Ratings do not imply functional operation of the device at
these or any other conditions beyond those listed under Recommended Operating Conditions. If
outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the
device may not be fully functional, and this may affect device reliability, functionality,
performance, and shorten the device lifetime.
(2) All voltage values are with respect to ground, unless otherwise noted.
(3) Including analog capable DIOs
(4) For list of digital IO pins that are powered by VDDS or VDDIO, refer to
"Pin Configurations and Functions" section in the data sheet.