SWRS304A October 2024 – December 2024 CC2745P10-Q1 , CC2745R10-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
MCU, Reset/Shutdown to Active(1) | GLDO default charge current setting, VDDR capacitor fully charged (2) | 350-450 | µs | |||
MCU, Standby to Active | MCU, Standby to Active (3)(ready to execute code from flash), VGM disabled coming out of standby mode | DC/DC enabled, default recharge current configuration | 43 | µs | ||
MCU, Standby to Active | MCU, Standby to Active (3) (ready to execute code from flash), VGM disabled coming out of standby mode | GLDO enabled, default recharge current configuration | 43 | µs | ||
MCU, Standby to Active | MCU, Standby to Active (ready to execute code from flash), VGM enabled coming out of standby mode | DC/DC enabled, default recharge current configuration | 80 | µs | ||
MCU, Standby to Active | MCU, Standby to Active (ready to execute code from flash), VGM enabled coming out of standby mode | GLDO enabled, default recharge current configuration | 80 | µs | ||
MCU, Idle to Active | MCU, Idle to Active | Flash enabled in idle mode | 3 | µs | ||
Flash disabled in idle mode | 15 | µs |